chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI20U-EG30SK-AP6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI20U-EG30SK-AP6X
Order ID no. 1646400
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
PNP
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
20
Construction size
M30 x 1.5
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
SEK 1,075.00
home
Turck-Shop
Sensors
Inductive Sensors
NI20U-EG30SK-AP6X
Item Total
SEK 1,075.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support