chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI12U-MT18-AN6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI12U-MT18-AN6X-H1141
Order ID no. 1645250
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
NPN
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
12
Construction size
M18 x 1
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
12
In Stock
Price Group
E1
List Price
SEK 1,025.00
home
Turck-Shop
Sensors
Inductive Sensors
NI12U-MT18-AN6X-H1141
Item Total
SEK 1,025.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support