chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI12U-M18-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI12U-M18-AN6X
Order ID no. 1645120
home
Home
Loading...
Technical Data
Protection class
IP68
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Design
Threaded barrel
Mounting conditions
Non-flush
Electrical connection
Cable
Operating voltage
DC
Switching element function
NO contact
Output function
NPN
Housing material
Metal
Cable length (m)
2
Housing quality
CuZn
Construction size
M18 x 1
Rated switching distance (mm)
12
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
12
In Stock
Price Group
E1
List Price
SEK 820.00
home
Turck-Shop
Sensors
Inductive Sensors
NI12U-M18-AN6X
Item Total
SEK 820.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support