chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI8U-EM12-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI8U-EM12-AN6X
Order ID no. 1644320
home
Home
Loading...
Technical Data
Protection class
IP68
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Design
Threaded barrel
Mounting conditions
Non-flush
Electrical connection
Cable
Operating voltage
DC
Switching element function
NO contact
Output function
NPN
Housing material
Stainless steel
Cable length (m)
2
Housing quality
1.4301 (AISI 304)
Construction size
M12 x 1
Rated switching distance (mm)
8
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
8
In Stock
Price Group
E1
List Price
SEK 843.00
home
Turck-Shop
Sensors
Inductive Sensors
NI8U-EM12-AN6X
Item Total
SEK 843.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support