chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI15U-EM18-AP6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI15U-EM18-AP6X-H1141
Order ID no. 1635332
home
Home
Loading...
Technical Data
Protection class
IP68
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Design
Threaded barrel
Mounting conditions
Non-flush
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO contact
Output function
PNP
Housing material
Stainless steel
Connector type
M12 × 1
Housing quality
1.4301 (AISI 304)
Construction size
M18 x 1
Rated switching distance (mm)
15
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
15
In Stock
Price Group
E2
List Price
SEK 1,076.00
home
Turck-Shop
Sensors
Inductive Sensors
NI15U-EM18-AP6X-H1141
Item Total
SEK 1,076.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support