chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI4U-EM12WD-AN6X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI4U-EM12WD-AN6X-H1141
Order ID no. 1634841
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Switching element function
NO contact
Output function
NPN
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
100
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
4
Construction size
M12 x 1
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
4
In Stock
Price Group
E2
List Price
SEK 1,048.00
home
Turck-Shop
Sensors
Inductive Sensors
BI4U-EM12WD-AN6X-H1141
Item Total
SEK 1,048.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support