chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI8U-EM18WD-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
BI8U-EM18WD-AN6X
Order ID no. 1634840
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
100
Design
Threaded barrel
Mounting conditions
Flush
Electrical connection
Cable
Operating voltage
DC
Switching element function
NO contact
Output function
NPN
Housing material
Stainless steel
Cable length (m)
2
Housing quality
1.4404 (AISI 316L)
Cable color
White
Construction size
M18 x 1
Rated switching distance (mm)
8
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
8
In Stock
Price Group
E2
List Price
SEK 1,111.00
home
Turck-Shop
Sensors
Inductive Sensors
BI8U-EM18WD-AN6X
Item Total
SEK 1,111.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support