chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI20-K40SR-AN6X | TURCK - Your Global Automation Partner
Inductive Sensor
NI20-K40SR-AN6X
Order ID no. 16226
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Smooth barrel
Mounting conditions
Non-flush
Electrical connection
Terminal chamber
Operating voltage
DC
Switching element function
NO contact
Output function
NPN
Housing material
Plastic
Housing quality
ABS
Construction size
Ø 40 mm
Rated switching distance (mm)
20
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
SEK 1,173.00
home
Turck-Shop
Sensors
Inductive Sensors
NI20-K40SR-AN6X
Item Total
SEK 1,173.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support