chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Inductive Sensor
NI15-P30SR-AP6X
Order ID no. 16117
In Stock
Group
E1
List Price
SEK 1,173.00
home
Turck-Shop
Sensors
Inductive Sensors
NI15-P30SR-AP6X
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
15
Construction size
M30 x 1.5
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
15
Item Total
SEK 1,173.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support