chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI5U-Q08-AP6X2-1XOR-RS4 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI5U-Q08-AP6X2-1XOR-RS4
Order ID no. 1608921
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
PNP
Cable length (m)
1
Cable color
Orange
Design
Rectangular
Electrical connection
Cable with connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Zamak
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
32 x 20 x 8 mm
Key Features
Electrical connection
Cable with connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
5
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-Q08-AP6X2-1XOR-RS4
In Stock
List Price
SEK 1,057.00
Item Total
SEK 1,057.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support