chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI5U-Q08-AN6X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI5U-Q08-AN6X2
Order ID no. 1608911
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
NO contact
Output function
NPN
Cable length (m)
2
Cable color
Gray
Design
Rectangular
Electrical connection
Cable
Housing material
Metal
Housing quality
Zamak
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
32 x 20 x 8 mm
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
5
In Stock
List Price
SEK 860.00
home
Turck-Shop
Sensors
Inductive Sensors
BI5U-Q08-AN6X2
Item Total
SEK 860.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support