chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI10U-Q14-AN6X2-V1131 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10U-Q14-AN6X2-V1131
Order ID no. 1608510
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Design
Rectangular
Mounting conditions
Flush
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO contact
Output function
NPN
Housing material
Plastic
Connector type
M8 × 1
Housing quality
PBT-GF30-V0
Construction size
52 x 30 x 14 mm
Rated switching distance (mm)
10
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
NPN
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
SEK 628.00
home
Turck-Shop
Sensors
Inductive Sensors
BI10U-Q14-AN6X2-V1131
Item Total
SEK 628.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support