chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI40-CQ80-L1131/S1102 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI40-CQ80-L1131/S1102
Order ID no. 1602406
home
Home
Loading...
Technical Data
Protection class
IP50
Switching element function
NO contact
Output function
PNP
Design
Rectangular
Electrical connection
Connector
Housing material
Plastic
Housing quality
AL
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
250
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
40
Construction size
92 x 80 x 40 mm
Key Features
Electrical connection
Connector
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
40
In Stock
List Price
SEK 11,743.00
home
Turck-Shop
Sensors
Inductive Sensors
NI40-CQ80-L1131/S1102
Item Total
SEK 11,743.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support