chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI7-Q08-VP6X2-V1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI7-Q08-VP6X2-V1141
Order ID no. 1600902
home
Home
Loading...
Technical Data
Protection class
IP68
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Rectangular
Mounting conditions
Flush
Electrical connection
Connector
Operating voltage
DC
Switching element function
Complementary contact
Output function
PNP
Housing material
Metal
Connector type
M8 × 1/Ø 8 mm
Housing quality
Zamak
Construction size
32 x 20 x 8 mm
Rated switching distance (mm)
7
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
7
In Stock
Price Group
E1
List Price
SEK 1,132.00
home
Turck-Shop
Sensors
Inductive Sensors
BI7-Q08-VP6X2-V1141
Item Total
SEK 1,132.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support