chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI10-Q14-AP45X2LD | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-Q14-AP45X2LD
Order ID no. 1584031
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
10
Construction size
52 x 30 x 14 mm
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
10
In Stock
List Price
SEK 800.00
home
Turck-Shop
Sensors
Inductive Sensors
BI10-Q14-AP45X2LD
Item Total
SEK 800.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support