chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI8-EM18-AP45XLD | TURCK - Your Global Automation Partner
Inductive Sensor
BI8-EM18-AP45XLD
Order ID no. 1584011
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Switching element function
NO contact
Output function
PNP
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
8
Construction size
M18 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
8
In Stock
List Price
SEK 1,097.00
home
Turck-Shop
Sensors
Inductive Sensors
BI8-EM18-AP45XLD
Item Total
SEK 1,097.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support