chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI50U-Q80-VP4X2-H1141/3GD | TURCK - Your Global Automation Partner
Inductive Sensor
BI50U-Q80-VP4X2-H1141/3GD
Order ID no. 1562004
home
Home
Loading...
Technical Data
Protection class
IP68
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Rectangular
Mounting conditions
Flush
Electrical connection
Connector
Operating voltage
DC
Switching element function
Complementary contact
Output function
PNP
Housing material
Plastic
Connector type
M12 × 1
Housing quality
PBT-GF30-V0
Construction size
92 x 80 x 40 mm
Rated switching distance (mm)
50
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
50
In Stock
Price Group
E2
List Price
SEK 2,506.00
home
Turck-Shop
Sensors
Inductive Sensors
BI50U-Q80-VP4X2-H1141/3GD
Item Total
SEK 2,506.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support