chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI65R-Q80-AP6X2-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI65R-Q80-AP6X2-H1141
Order ID no. 1407531
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Design
Ring sensor
Inside ring diameter D (mm)
65
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Connector type
M12 × 1
Housing quality
PBT-GF30-V0
Construction size
92 x 80 x 40 mm
Key Features
Electrical connection
Connector
Output function
PNP
In Stock
Price Group
E1
List Price
SEK 3,257.00
home
Turck-Shop
Sensors
Inductive Sensors
BI65R-Q80-AP6X2-H1141
Item Total
SEK 3,257.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support