chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI15-CP40-FZ3X2/S100 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-CP40-FZ3X2/S100
Order ID no. 13440
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Connection programmable
Output function
2-wire
Design
Rectangular
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
100
Mounting conditions
Flush
Operating voltage
AC
Rated switching distance (mm)
15
Construction size
114 x 40 x 40 mm
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
SEK 2,225.00
home
Turck-Shop
Sensors
Inductive Sensors
BI15-CP40-FZ3X2/S100
Item Total
SEK 2,225.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support