chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
add_shopping_cart
chevron_left
Menu
BI2-Q12-AZ31X | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q12-AZ31X
Order ID no. 13100
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
2-wire
Cable length (m)
2
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
AC
Rated switching distance (mm)
2
Construction size
40 x 26 x 12 mm
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
SEK 1,622.00
home
Turck-Shop
Sensors
Inductive Sensors
BI2-Q12-AZ31X
Item Total
SEK 1,622.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support