chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
BI10-P30-Y1/S100 | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-P30-Y1/S100
Order ID no. 10233
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
100
Design
Threaded barrel
Mounting conditions
Flush
Electrical connection
Cable
Operating voltage
DC
Output function
NAMUR
Housing material
Plastic
Cable length (m)
2
Housing quality
PA12-GF30
Construction size
M30 x 1.5
Rated switching distance (mm)
10
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
10
In Stock
Price Group
E1
List Price
SEK 1,037.00
home
Turck-Shop
Sensors
Inductive Sensors
BI10-P30-Y1/S100
Item Total
SEK 1,037.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support