chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
B1NF360V-QR20-2UPN6X3-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Dynamic Inclinometer
B1NF360V-QR20-2UPN6X3-H1141
Order ID no. 100026931
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Switching element function
NO/NC
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Ultem
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Combination of gyroscopes and accelerometers
Number of measuring axes
1
Construction size
71.6 x 62.6 x 20 mm
Measuring range
0…360°
Key Features
Measuring range
0…360°
Number of measuring axes
1
Output function
PNP/NPN
In Stock
Price Group
H1
List Price
SEK 4,301.00
home
Turck-Shop
Sensors
Inclinometers
B1NF360V-QR20-2UPN6X3-H1141
Item Total
SEK 4,301.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support