chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCS-DN25HC22-NAEX0/L130 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-DN25HC22-NAEX0/L130
Order ID no. 6872062
In Stock
Price Group
D2
List Price
SEK 38,531.00
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Cable color
Blue
Approvals
ATEX, CE, UKCA, GOST
Design
Immersion
Process connection
Receptacle
Medium
liquids
Detection type
Calorimetric
Electrical connection
Cable
Housing material
Metal
Housing quality
Hastelloy C22 (2.4602)
Media temperature min. (°C)
-20
Media temperature max. (°C)
60
Mounting conditions
Immersion sensor
Key Features
Process connection
Receptacle
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-DN25HC22-NAEX0/L130
Item Total
SEK 38,531.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support