chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FCS-DN25A4-NAEX0/L100 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-DN25A4-NAEX0/L100
Order ID no. 6872035
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Immersion
Mounting conditions
Immersion sensor
Electrical connection
Cable
Housing material
Stainless steel
Cable length (m)
2
Housing quality
1.4571 (AISI 316Ti)
Approvals
ATEX, CE, UKCA, GOST
Cable color
Blue
Detection type
Calorimetric
Medium
liquids
Process connection
Receptacle
Media temperature min. (°C)
-20
Media temperature max. (°C)
60
Key Features
Process connection
Receptacle
In Stock
Price Group
D2
List Price
SEK 11,007.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-DN25A4-NAEX0/L100
Item Total
SEK 11,007.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support