chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FCS-N1/2A4P-AP8X-H1141/L120 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-N1/2A4P-AP8X-H1141/L120
Order ID no. 6871011
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Design
Immersion
Mounting conditions
Immersion sensor
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO contact
Output function
PNP
Housing material
Plastic
Connector type
M12 × 1
Housing quality
PBT
Approvals
cULus
Detection type
Calorimetric
Medium
liquids
Process connection
1/2″ NPT
Media temperature min. (°C)
-20
Media temperature max. (°C)
80
Key Features
Process connection
1/2″ NPT
Output function
PNP
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-N1/2A4P-AP8X-H1141/L120
In Stock
Price Group
D2
List Price
SEK 7,741.00
Item Total
SEK 7,741.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support