chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FCIC-G1/4A4P-PL-H1141/1.0 | TURCK - Your Global Automation Partner
Flow Monitoring
FCIC-G1/4A4P-PL-H1141/1.0
Order ID no. 6870785
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
60
Design
Inline
Mounting conditions
Inline sensor
Electrical connection
Connector
Operating voltage
DC
Output function
Pulse
Housing material
Plastic
Connector type
M12 × 1
Housing quality
PBT-GF30
Approvals
cULus
Detection type
Calorimetric
Medium
liquids
Process connection
G 1/4''
Media temperature min. (°C)
0
Media temperature max. (°C)
60
Key Features
Process connection
G 1/4''
Output function
Pulse
In Stock
Price Group
D2
List Price
SEK 5,242.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCIC-G1/4A4P-PL-H1141/1.0
Item Total
SEK 5,242.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support