chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCIC-G1/4A4P-LIL-H1141/2.0 | TURCK - Your Global Automation Partner
Flow Monitoring
FCIC-G1/4A4P-LIL-H1141/2.0
Order ID no. 6870784
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Approvals
cULus
Design
Inline
Process connection
G 1/4''
Medium
liquids
Detection type
Calorimetric
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT-GF30
Media temperature min. (°C)
0
Media temperature max. (°C)
60
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
60
Mounting conditions
Inline sensor
Operating voltage
DC
Key Features
Process connection
G 1/4''
Output function
Analog output
In Stock
Price Group
D2
List Price
SEK 5,572.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCIC-G1/4A4P-LIL-H1141/2.0
Item Total
SEK 5,572.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support