chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FCI-34D10A4P-ARX-H1140 | TURCK - Your Global Automation Partner
Flow Monitoring
FCI-34D10A4P-ARX-H1140
Order ID no. 6870628
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
60
Design
Inline
Mounting conditions
Inline sensor
Electrical connection
Connector
Operating voltage
DC
Switching element function
NO contact
Output function
Relay output
Housing material
Plastic
Connector type
M12 × 1
Housing quality
PBT
Detection type
Calorimetric
Medium
liquids
Process connection
Tri-Clamp DN 10
Media temperature min. (°C)
-20
Media temperature max. (°C)
80
Key Features
Process connection
Tri-Clamp DN 10
Output function
Relay output
In Stock
Price Group
D2
List Price
SEK 7,741.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCI-34D10A4P-ARX-H1140
Item Total
SEK 7,741.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support