chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Flow Monitoring
FCS-G3/4A4-NAEX-H1141
Order ID no. 6870462
In Stock
Group
D2
List Price
SEK 5,101.00
Item Total
SEK 5,101.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G3/4A4-NAEX-H1141
Technical Data
Protection class
IP67
Approvals
ATEX, CE, UKCA, GOST
Design
Immersion
Process connection
G 3/4''
Medium
liquids
Detection type
Calorimetric
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature min. (°C)
-20
Media temperature max. (°C)
85
Mounting conditions
Immersion sensor
Key Features
Process connection
G 3/4''