chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Flow Monitoring
FCS-GL1/2A2P-VRX/230VAC/A
Order ID no. 6870458
In Stock
Group
D2
List Price
SEK 5,024.00
Item Total
SEK 5,024.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-GL1/2A2P-VRX/230VAC/A
Technical Data
Switching element function
Complementary contact
Output function
Relay output
Cable length (m)
2
Design
Immersion
Process connection
G 1/2” long version
Medium
gases
Detection type
Calorimetric
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT
Media temperature min. (°C)
-20
Media temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
AC
Key Features
Process connection
G 1/2” long version
Output function
Relay output