chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCS-GL1/2A4-NAEX/D500 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-GL1/2A4-NAEX/D500
Order ID no. 6870431
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Cable color
Blue
Approvals
ATEX, CE, UKCA, GOST
Design
Immersion
Process connection
G 1/2” long version
Medium
liquids
Detection type
Calorimetric
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature min. (°C)
-20
Media temperature max. (°C)
85
Mounting conditions
Immersion sensor
Key Features
Process connection
G 1/2” long version
In Stock
Price Group
D2
List Price
SEK 5,959.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-GL1/2A4-NAEX/D500
Item Total
SEK 5,959.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support