chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCS-GL1/2TN-NA-H1141 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-GL1/2TN-NA-H1141
Order ID no. 6870408
In Stock
Price Group
D2
List Price
SEK 9,773.00
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Immersion
Process connection
G 1/2” long version
Medium
liquids
Detection type
Calorimetric
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal
Housing quality
Titanium/metal ceramic (3.7035)
Media temperature min. (°C)
-20
Media temperature max. (°C)
80
Mounting conditions
Immersion sensor
Key Features
Process connection
G 1/2” long version
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-GL1/2TN-NA-H1141
Item Total
SEK 9,773.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support