chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FCS-G1/2A4-NAEX/AL100 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-G1/2A4-NAEX/AL100
Order ID no. 6870384
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Immersion
Mounting conditions
Immersion sensor
Electrical connection
Cable
Housing material
Stainless steel
Cable length (m)
2
Housing quality
1.4571 (AISI 316Ti)
Approvals
ATEX, CE, UKCA, GOST
Cable color
Blue
Detection type
Calorimetric
Medium
gases
Process connection
G 1/2''
Media temperature min. (°C)
-20
Media temperature max. (°C)
85
Key Features
Process connection
G 1/2''
In Stock
Price Group
D2
List Price
SEK 9,885.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G1/2A4-NAEX/AL100
Item Total
SEK 9,885.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support