chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCS-GL1/2A2-NA/A/D100 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-GL1/2A2-NA/A/D100
Order ID no. 6870380
home
Home
Loading...
Technical Data
Protection class
IP68
Cable length (m)
2
Design
Immersion
Process connection
G 1/2” long version
Medium
gases
Detection type
Calorimetric
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Media temperature min. (°C)
10
Media temperature max. (°C)
120
Mounting conditions
Immersion sensor
Key Features
Process connection
G 1/2” long version
In Stock
Price Group
D2
List Price
SEK 3,988.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-GL1/2A2-NA/A/D100
Item Total
SEK 3,988.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support