chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
FCS-G1/2HC4-NA | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-G1/2HC4-NA
Order ID no. 6870378
home
Home
Loading...
Technical Data
Protection class
IP68
Design
Immersion
Mounting conditions
Immersion sensor
Electrical connection
Cable
Housing material
Metal
Cable length (m)
2
Housing quality
Hastelloy C4 (2.4610)
Detection type
Calorimetric
Medium
liquids
Process connection
G 1/2''
Media temperature min. (°C)
-20
Media temperature max. (°C)
80
Key Features
Process connection
G 1/2''
In Stock
Price Group
D2
List Price
SEK 13,924.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G1/2HC4-NA
Item Total
SEK 13,924.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support