chevron_left
Menu
Turck
search
Loading
add_shopping_cart
person
Login
REM-106B10T-9E43B-B3M12 | TURCK - Your Global Automation Partner
Home
Products
chevron_left
Menu
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Multiturn
REM-106B10T-9E43B-B3M12
Order ID no. 100046555
home
Home
Loading...
Technical Data
Protection class
IP67
Communication protocol
PROFINET
Electrical connection
Connector
Connector type
3 x M12
Housing material
Aluminium
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Measuring principle
Optical
Output type
Absolute multiturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
10
Flange diameter (mm)
58
Flange type
Flange with mounting element
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
58
Shaft diameter D (mm)
10
Shaft Type
Blind hole shaft
home
Turck-Shop
Sensors
Encoders
REM-106B10T-9E43B-B3M12
In Stock
List Price
SEK 9,848.00
Item Total
SEK 9,848.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support