chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RES-184S8C-9D14B-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Singleturn
RES-184S8C-9D14B-H1151
Order ID no. 100046543
home
Home
Loading...
Technical Data
Protection class
IP67
Communication protocol
CANopen
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetic
Output type
Absolute singleturn
Shaft Type
Solid shaft
Shaft diameter D (mm)
8
Flange diameter (mm)
36
Flange type
Clamping flange
Measuring range
0…360°
Key Features
Output type
Absolute singleturn
Flange diameter (mm)
36
Shaft diameter D (mm)
8
Shaft Type
Solid shaft
In Stock
List Price
SEK 3,913.00
Item Total
SEK 3,913.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Encoders
RES-184S8C-9D14B-H1151
Contact Support