chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REM-E-106C10E-9E43B-B3M12 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Multiturn
REM-E-106C10E-9E43B-B3M12
Order ID no. 100044356
home
Home
Loading...
Technical Data
Protection class
IP64
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Electrical connection
Connector
Housing material
Aluminium
Communication protocol
PROFINET
Connector type
3 x M12
Output type
Absolute multiturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
10
Flange diameter (mm)
63
Flange type
Flange with stator coupling
Measuring principle
Optical
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
63
Shaft diameter D (mm)
10
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
SEK 8,726.00
home
Turck-Shop
Sensors
Encoders
REM-E-106C10E-9E43B-B3M12
Item Total
SEK 8,726.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support