chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RI90P1-QR20-LU4X2-0.15-DT04-3PMB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Miniature Encoder
RI90P1-QR20-LU4X2-0.15-DT04-3PMB
Order ID no. 100028544
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Design
Rectangular
Electrical connection
Cable with connector
Operating voltage
DC
Output function
Analog output
Housing material
Plastic
Cable length (m)
0.25
Connector type
Deutsch DT04-3PMB
Housing quality
Ultem
Measuring range
-45…45°
Output type
Absolute singleturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
6, 6.35
Flange type
Flange without mounting element
Measuring principle
Inductive
Key Features
Output type
Absolute singleturn
Shaft diameter D (mm)
6, 6.35
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
SEK 1,325.00
home
Turck-Shop
Sensors
Encoders
RI90P1-QR20-LU4X2-0.15-DT04-3PMB
Item Total
SEK 1,325.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support