chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REM-102BA0T-9F32B-H1151 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
REM-102BA0T-9F32B-H1151
Order ID no. 100023554
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Electrical connection
Connector
Housing material
Die-cast zinc
Communication protocol
SAE J1939
Connector type
M12 × 1
Output type
Absolute multiturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
6.35
Flange diameter (mm)
36
Flange type
Flange with mounting element
Measuring principle
Magnetic
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
36
Shaft diameter D (mm)
6.35
Shaft Type
Blind hole shaft
In Stock
Price Group
F3
List Price
SEK 5,275.00
home
Turck-Shop
Sensors
Encoders
REM-102BA0T-9F32B-H1151
Item Total
SEK 5,275.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support