chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REM-E-195T6S-IOL32B-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Multiturn
REM-E-195T6S-IOL32B-H1141
Order ID no. 100021183
home
Home
Loading...
Technical Data
Protection class
IP64
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Electrical connection
Connector
Housing material
Die-cast zinc
Communication protocol
IO-Link
Connector type
M12 × 1
Output type
Absolute multiturn
Shaft Type
Solid shaft
Shaft diameter D (mm)
6
Flange diameter (mm)
58
Flange type
Synchro flange
Measuring principle
Magnetic
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
58
Shaft diameter D (mm)
6
Shaft Type
Solid shaft
In Stock
Price Group
G1
List Price
SEK 5,298.00
home
Turck-Shop
Sensors
Encoders
REM-E-195T6S-IOL32B-H1141
Item Total
SEK 5,298.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support