chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RES-193BA0T-IOL14B-H1141 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RES-193BA0T-IOL14B-H1141
Order ID no. 100020157
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Electrical connection
Connector
Housing material
Die-cast zinc
Communication protocol
IO-Link
Connector type
M12 × 1
Measuring range
0…360°
Output type
Absolute singleturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
6.35
Flange diameter (mm)
36
Flange type
Flange with mounting element
Measuring principle
Magnetic
Key Features
Output type
Absolute singleturn
Flange diameter (mm)
36
Shaft diameter D (mm)
6.35
Shaft Type
Blind hole shaft
home
Turck-Shop
Sensors
Encoders
RES-193BA0T-IOL14B-H1141
In Stock
Price Group
F3
List Price
SEK 4,116.00
Item Total
SEK 4,116.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support