chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
RES-182S6S-3C13B-H1181 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RES-182S6S-3C13B-H1181
Order ID no. 100016341
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Electrical connection
Connector
Housing material
Die-cast zinc
Communication protocol
SSi
Connector type
M12 × 1
Measuring range
0…360°
Output type
Absolute singleturn
Shaft Type
Solid shaft
Shaft diameter D (mm)
6
Flange diameter (mm)
36
Flange type
Synchro flange
Measuring principle
Magnetic
Key Features
Output type
Absolute singleturn
Flange diameter (mm)
36
Shaft diameter D (mm)
6
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
SEK 4,168.00
home
Turck-Shop
Sensors
Encoders
RES-182S6S-3C13B-H1181
Item Total
SEK 4,168.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support