chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REI-E-112IA0E-2B360-C | TURCK - Your Global Automation Partner
Incremental Encoder
REI-E-112IA0E-2B360-C
Order ID no. 100012068
home
Home
Loading...
Technical Data
Protection class
IP64
Output function
Push-Pull/HTL
Electrical connection
Cable
Housing material
Aluminium
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Measuring principle
Optical
Output type
Incremental
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
6.35
Flange diameter (mm)
46
Flange type
Flange with stator coupling
Resolution incremental (ppr)
360
Key Features
Output type
Incremental
Flange diameter (mm)
46
Shaft diameter D (mm)
6.35
Shaft Type
Blind hole shaft
In Stock
List Price
SEK 1,808.00
home
Turck-Shop
Sensors
Encoders
REI-E-112IA0E-2B360-C
Item Total
SEK 1,808.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support