chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REI-43H40S-2B2500-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
REI-43H40S-2B2500-H1181
Order ID no. 100011464
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Push-Pull/HTL
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Measuring principle
Optical
Output type
Incremental
Shaft Type
Hollow shaft
Shaft diameter D (mm)
40
Flange diameter (mm)
100
Flange type
Flange without mounting element
Resolution incremental (ppr)
2500
Key Features
Output type
Incremental
Flange diameter (mm)
100
Shaft diameter D (mm)
40
Shaft Type
Hollow shaft
In Stock
List Price
SEK 6,682.00
home
Turck-Shop
Sensors
Encoders
REI-43H40S-2B2500-H1181
Item Total
SEK 6,682.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support