chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REM-98B10E-8BAL-H1151 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
REM-98B10E-8BAL-H1151
Order ID no. 100011353
home
Home
Loading...
Technical Data
Protection class
IP67
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Electrical connection
Connector
Output function
Analog output
Housing material
Die-cast zinc
Connector type
M12 × 1
Output type
Absolute multiturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
10
Flange diameter (mm)
46
Flange type
Flange with stator coupling
Measuring principle
Magnetic
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
46
Shaft diameter D (mm)
10
Shaft Type
Blind hole shaft
In Stock
Price Group
F3
List Price
SEK 5,861.00
home
Turck-Shop
Sensors
Encoders
REM-98B10E-8BAL-H1151
Item Total
SEK 5,861.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support