chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REM-97S6S-8BAR-H1151 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
REM-97S6S-8BAR-H1151
Order ID no. 100011315
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetic
Output type
Absolute multiturn
Shaft Type
Solid shaft
Shaft diameter D (mm)
6
Flange diameter (mm)
36
Flange type
Synchro flange
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
36
Shaft diameter D (mm)
6
Shaft Type
Solid shaft
In Stock
List Price
SEK 5,242.00
home
Turck-Shop
Sensors
Encoders
REM-97S6S-8BAR-H1151
Item Total
SEK 5,242.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support