chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REI-05IA0E-4A200-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-05IA0E-4A200-H1181
Order ID no. 100011226
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Electrical connection
Connector
Output function
RS422
Housing material
Aluminum chromated
Connector type
M12 × 1
Output type
Incremental
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
6.35
Flange diameter (mm)
46
Flange type
Flange with stator coupling
Resolution incremental (ppr)
200
Measuring principle
Optical
Key Features
Output type
Incremental
Flange diameter (mm)
46
Shaft diameter D (mm)
6.35
Shaft Type
Blind hole shaft
home
Turck-Shop
Sensors
Encoders
REI-05IA0E-4A200-H1181
In Stock
Price Group
F3
List Price
SEK 3,053.00
Item Total
SEK 3,053.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support