chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REI-05I8T-4A1024-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-05I8T-4A1024-H1181
Order ID no. 100011208
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
RS422
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Aluminum chromated
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Measuring principle
Optical
Output type
Incremental
Shaft Type
Hollow shaft
Shaft diameter D (mm)
8
Flange diameter (mm)
36.5
Flange type
Flange with mounting element
Resolution incremental (ppr)
1024
Key Features
Output type
Incremental
Flange diameter (mm)
36.5
Shaft diameter D (mm)
8
Shaft Type
Hollow shaft
In Stock
List Price
SEK 3,053.00
home
Turck-Shop
Sensors
Encoders
REI-05I8T-4A1024-H1181
Item Total
SEK 3,053.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support