chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REI-04Q6C-2H200-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-04Q6C-2H200-H1181
Order ID no. 100011151
home
Home
Loading...
Technical Data
Protection class
IP65
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Electrical connection
Connector
Output function
Push-Pull/HTL
Housing material
Aluminum chromated
Connector type
M12 × 1
Output type
Incremental
Shaft Type
Solid shaft
Shaft diameter D (mm)
6
Flange diameter (mm)
36.5
Flange type
Clamping flange
Resolution incremental (ppr)
200
Measuring principle
Optical
Key Features
Output type
Incremental
Flange diameter (mm)
36.5
Shaft diameter D (mm)
6
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
SEK 2,913.00
home
Turck-Shop
Sensors
Encoders
REI-04Q6C-2H200-H1181
Item Total
SEK 2,913.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support